Product series | Inductance | Length (mm) | Width (mm) | Height (mm) | ||
---|---|---|---|---|---|---|
MSS1514V | - | - | - | - | View Series | |
MSS5050T | - | - | - | - | View Series | |
![]() |
MSS6132T | 4.7 µH — 100 µH | 6.1 | 6.1 | 3.2 | View Series |
![]() |
MSS7348 | 3.3 µH — 1000 µH | 7.3 | 7.3 | 4.8 | View Series |
![]() |
MSS1038 | 1.0 µH — 1000 µH | 10.5 | 10.2 | 4.0 | View Series |
![]() |
MSS1246H | 1.0 µH — 1000 µH | 12.3 | 12.3 | 4.8 | View Series |
![]() |
MSS1260H | 1.0 µH — 4700 µH | 12.3 | 12.3 | 6.2 | View Series |
![]() |
MSS1278H | 820 nH — 1000 µH | 12.3 | 12.3 | 8.05 | View Series |
![]() |
MSS1210H | 10 µH — 10 mH | 12.3 | 12.3 | 10.2 | View Series |
![]() |
MSS1583 | 10 µH — 1000 µH | 15.5 | 15.5 | 8.6 | View Series |