Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of M304

M304

Horizontal Mount Inductors

Designer's Kit, 132/148 Series RF inductors, RoHS
  • Inductance Range: 14 nH - 710 nH
  • No. of Values: 33 (3 of each)
  • Packaging: Acrylic Case
  • Mount: TH
Buy Now:
Count Unit price
1 $60.00
3 $58.00
5 $52.00
7 $45.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for M304 Refill

33 (3 of each)

132 Series Fixed Inductors  

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (mΩ) Irms (A)
132-01L 3 14 5 2.5 2.1 4.0
132-02L 3 21 5 2.0 3.0 4.0
132-03L 3 28 5 1.7 3.8 4.0
132-04L 3 37.5 5 1.6 4.7 4.0
132-05L 3 49 5 1.2 5.7 4.0
132-06L 3 61.5 5 1.2 6.6 4.0
132-07L 3 83 5 0.90 7.4 3.5
132-08L 3 98 5 0.80 8.0 3.5
132-09L 3 120 5 0.70 9.0 3.5
132-10L 3 140 5 0.62 10.0 3.0
132-11L 3 180 5 0.53 13.7 3.0
132-12L 3 220 5 0.48 19.0 3.0
132-13L 3 246 5 0.44 20.3 3.0
132-14L 3 276 5 0.41 22.5 3.0
132-15L 3 333 5 0.39 30.6 3.0
132-16L 3 397 5 0.37 40.3 2.5
132-17L 3 460 5 0.34 43.1 2.5
132-18L 3 505 5 0.33 57.3 2.0
132-19L 3 571 5 0.31 61.2 2.0
132-20L 3 709 5 0.28 82.7 1.5

Tunable Low Profile  RF Inductors 148 Series

Product Units included Inductance (nH) Test frequency
(MHz)
Q min
at L nom
min max
148-01J12L 3 38 40 50.0 88
148-02J12L 3 46 58 50.0 96
148-03J12L 3 60 86 50.0 106
148-04J12L 3 77 125 50.0 112
148-05J12L 3 96 164 50.0 112
148-06J12L 3 120 220 50.0 112
148-07J12L 3 154 290 50.0 110
148-08J12L 3 176 346 25.0 106
148-09J12L 3 208 410 25.0 104
148-10J12L 3 250 500 25.0 90
148-11J12L 3 290 580 25.0 84
148-12J12L 3 338 666 25.0 66
148-13J12L 3 362 710 25.0 64