10 mm Tunable Inductors
Product | Units included | Inductance (µH) | Test frequency (MHz) |
Q min at L nom |
|
---|---|---|---|---|---|
min | max | ||||
SLOT TEN-1-01 | 3 | 0.80 | 1.2 | 7.9 | 48 |
SLOT TEN-1-02 | 3 | 1.2 | 1.8 | 7.9 | 50 |
SLOT TEN-1-03 | 3 | 1.8 | 2.6 | 7.9 | 56 |
SLOT TEN-1-04 | 3 | 2.6 | 3.8 | 7.9 | 54 |
SLOT TEN-1-05 | 3 | 3.6 | 5.4 | 7.9 | 54 |
SLOT TEN-1-06 | 3 | 5.2 | 7.8 | 7.9 | 51 |
SLOT TEN-1-07 | 3 | 7.6 | 11 | 7.9 | 48 |
SLOT TEN-1-08 | 3 | 11 | 17 | 2.5 | 38 |
SLOT TEN-1-09 | 3 | 16 | 24 | 2.5 | 38 |
SLOT TEN-1-10 | 3 | 22 | 34 | 2.5 | 38 |
SLOT TEN-1-11 | 3 | 32 | 48 | 2.5 | 38 |
SLOT TEN-1-12 | 3 | 46 | 70 | 2.5 | 47 |
SLOT TEN-1-13 | 3 | 67 | 100 | 2.5 | 48 |
SLOT TEN-1-14 | 3 | 96 | 144 | 0.79 | 40 |
SLOT TEN-1-15 | 3 | 138 | 206 | 0.79 | 34 |
SLOT TEN-1-16 | 3 | 200 | 300 | 0.79 | 39 |
SLOT TEN-1-17 | 3 | 280 | 432 | 0.79 | 30 |
SLOT TEN-1-18 | 3 | 416 | 624 | 0.79 | 35 |
SLOT TEN-3-01 | 3 | 0.70 | 0.94 | 7.9 | 65 |
SLOT TEN-3-02 | 3 | 1.1 | 1.4 | 7.9 | 37 |
SLOT TEN-3-03 | 3 | 1.5 | 2.0 | 7.9 | 40 |
SLOT TEN-3-04 | 3 | 2.0 | 2.8 | 7.9 | 40 |
SLOT TEN-3-05 | 3 | 2.9 | 3.9 | 7.9 | 39 |
SLOT TEN-3-06 | 3 | 4.3 | 5.8 | 7.9 | 38 |
SLOT TEN-3-07 | 3 | 6.0 | 8.2 | 7.9 | 35 |
SLOT TEN-3-08 | 3 | 9.4 | 13 | 2.5 | 25 |
SLOT TEN-3-09 | 3 | 13 | 17 | 2.5 | 25 |
SLOT TEN-3-10 | 3 | 19 | 25 | 2.5 | 26 |
SLOT TEN-3-11 | 3 | 26 | 36 | 2.5 | 25 |
SLOT TEN-3-12 | 3 | 37 | 51 | 2.5 | 29 |
SLOT TEN-3-13 | 3 | 53 | 71 | 2.5 | 30 |
SLOT TEN-3-14 | 3 | 79 | 105 | 2.5 | 28 |
SLOT TEN-3-15 | 3 | 109 | 147 | 0.79 | 18 |
SLOT TEN-3-16 | 3 | 155 | 208 | 0.79 | 20 |
SLOT TEN-3-17 | 3 | 230 | 310 | 0.79 | 16 |
SLOT TEN-3-18 | 3 | 336 | 450 | 0.79 | 18 |