Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C459

C459

Air Core Inductors

Designer's Kit, GA309x air core inductors, RoHS
  • Inductance Range: 3.7 nH - 30 nH
  • No. of Values: 6 (10 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C459 Refill

6 (10 of each)

GA309x and WA309x Series  Mini Air Core Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (mΩ) Irms (A)
GA3092-ALC 10 3.7 5 17.5 2.0 7.0
GA3093-ALC 10 6.6 5 4.0 2.0 7.0
GA3094-ALC 10 12 5 2.4 2.0 7.0
GA3095-ALC 10 17.5 5 2.2 2.0 7.0
WA3096-ALC 10 22 5 2.6 2.5 7.0
WA3097-ALC 10 30 5 2.0 3.0 7.0