Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C458

C458

Chip Inductors

Designer's Kit, HA403x chip inductors, RoHS
  • Inductance Range: 150 nH - 390 nH
  • No. of Values: 6 (10 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C458 Refill

6 (10 of each)

1812 (4532)  Ceramic Chip Inductors for DOCSIS 3.x

Product Units included Inductance (nH) Tolerance (%) SRF (MHz) DCR (mΩ) Irms (mA)
HA4031-ALC 10 150 2 860 100 1150
HA4032-ALC 10 180 2 850 105 1150
HA4033-ALC 10 220 2 700 110 940
HA4034-ALC 10 270 2 730 120 940
HA4035-ALC 10 330 2 600 135 850
HA4036-ALC 10 390 2 600 150 850