Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C457

C457

Square Air Core Inductors

Designer's Kit, 1111SQ square air core inductors, RoHS, halogen-free
  • Inductance Range: 27 nH - 47 nH
  • No. of Values: 7 (10 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C457 Refill

7 (10 of each)

1111SQ Series  Square Air Core Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (mΩ) Irms (A)
1111SQ-27NJEC 10 27 5 2.6 8.1 5.5
1111SQ-30NJEC 10 30 5 2.4 8.3 5.5
1111SQ-33NJEC 10 33 5 2.3 9.5 4.8
1111SQ-36NJEC 10 36 5 2.3 9.8 4.8
1111SQ-39NJEC 10 39 5 2.2 10.0 4.8
1111SQ-43NJEC 10 43 5 2.2 10.8 4.4
1111SQ-47NJEC 10 47 5 2.2 11.3 4.4