Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C438-2

C438-2

Square Air Core Inductors

Designer's Kit, 1515SQ, 2222SQ, 2929SQ square air core, 2% tol, halogen-free
  • Inductance Range: 47 nH - 500 nH
  • No. of Values: 16 (10 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $75.00
3 $73.00
5 $65.00
7 $57.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C438-2 Refill

16 (10 of each)

1515SQ, 2222SQ, 2929SQ Series  Square Air Core Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (mΩ) Irms (A)
1515SQ-47NGEC 10 47 2 1.9 6.4 4.9
1515SQ-68NGEC 10 68 2 2.1 8.6 5.5
1515SQ-82NGEC 10 82 2 1.8 9.4 5.6
2222SQ-90NGEC 10 90 2 1.2 5.5 5.0
2222SQ-111GEC 10 110 2 1.0 6.5 5.7
2222SQ-131GEC 10 130 2 1.0 7.5 5.4
2222SQ-161GEC 10 160 2 1.0 8.3 5.7
2222SQ-181GEC 10 180 2 1.1 9.5 5.0
2222SQ-221GEC 10 220 2 1.0 11.0 5.0
2222SQ-271GEC 10 270 2 0.80 12.5 4.3
2222SQ-301GEC 10 300 2 0.72 13.8 3.7
2929SQ-331GEC 10 330 2 0.66 12.5 4.7
2929SQ-361GEC 10 360 2 0.62 13.5 4.5
2929SQ-391GEC 10 390 2 0.59 14.5 4.4
2929SQ-431GEC 10 430 2 0.55 15.5 4.2
2929SQ-501GEC 10 500 2 0.49 16.5 4.3