Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C424

C424

Square Air Core Inductors

Designer's Kit, 0806SQ/0807SQ/0908SQ Spring inductors, 5% tol, RoHS, halogen-free
  • Inductance Range: 5.5 nH - 27.3 nH
  • No. of Values: 20 (10 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C424 Refill

20 (10 of each)

0806SQ, 0807SQ, 0908SQ Series  Square Air Core Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (mΩ) Irms (A)
0806SQ-5N5JLC 10 5.5 5 4.9 3.4 2.9
0806SQ-6N0JLC 10 6.0 5 5.2 6.0 2.9
0807SQ-6N9JLC 10 6.9 5 4.6 6.0 2.7
0908SQ-8N1JLC 10 8.1 5 5.2 6.0 4.4
0806SQ-8N9JLC 10 8.9 5 4.3 7.0 2.9
0807SQ-10NJLC 10 10.2 5 4.0 7.0 2.7
0807SQ-11NJLC 10 11.2 5 3.6 6.3 2.7
0908SQ-12NJLC 10 12.1 5 4.3 7.0 4.4
0806SQ-12NJLC 10 12.3 5 4.8 8.0 2.9
0807SQ-14NJLC 10 13.7 5 4.3 8.0 2.7
0908SQ-14NJLC 10 14.7 5 3.0 7.2 4.4
0806SQ-16NJLC 10 15.7 5 4.4 9.0 2.9
0908SQ-17NJLC 10 16.6 5 3.4 8.0 4.4
0807SQ-17NJLC 10 17 5 4.0 9.0 2.7
0806SQ-19NJLC 10 19.4 5 4.0 10.0 2.9
0908SQ-22NJLC 10 21.5 5 3.7 9.0 4.4
0807SQ-22NJLC 10 22 5 3.5 10.0 2.7
0908SQ-23NJLC 10 23 5 2.6 10.0 4.4
0908SQ-25NJLC 10 25 5 2.5 10.0 4.4
0908SQ-27NJLC 10 27.3 5 3.2 10.0 4.4