Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C406

C406

Chip Inductors

Designer's Kit, 0603HP chip inductors, 5% tol, RoHS, halogen-free
  • Inductance Range: 1.8 nH - 390 nH
  • No. of Values: 54 (10 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $140.00
3 $135.00
5 $120.00
7 $105.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C406 Refill

54 (10 of each)

0603HP (1608)  High Q Ceramic Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (Ω) Irms (mA)
0603HP-1N8XJRW 10 1.8 5 16.0 0.033 2100
0603HP-2N2XJRW 10 2.2 5 15.0 0.18 900
0603HP-3N3XJRW 10 3.3 5 9.6 0.024 1900
0603HP-3N6XJRW 10 3.6 5 9.7 0.031 1900
0603HP-3N9XJRW 10 3.9 5 7.5 0.039 1600
0603HP-4N3XJRW 10 4.3 5 7.5 0.080 1300
0603HP-4N7XJRW 10 4.7 5 7.9 0.10 1100
0603HP-5N1XJRW 10 5.1 5 8.9 0.036 1700
0603HP-5N6XJRW 10 5.6 5 6.6 0.036 1700
0603HP-6N0XJRW 10 6.0 5 6.0 0.036 1700
0603HP-6N8XJRW 10 6.8 5 5.8 0.042 1400
0603HP-7N2XJRW 10 7.2 5 5.4 0.052 1400
0603HP-7N5XJRW 10 7.5 5 5.3 0.080 1300
0603HP-8N2XJRW 10 8.2 5 5.9 0.054 1400
0603HP-8N7XJRW 10 8.7 5 5.5 0.054 1400
0603HP-9N1XJRW 10 9.1 5 5.1 0.037 1400
0603HP-9N5XJRW 10 9.5 5 4.9 0.053 1400
0603HP-10NXJRW 10 10 5 4.3 0.048 1400
0603HP-11NXJRW 10 11 5 4.1 0.058 1400
0603HP-12NXJRW 10 12 5 4.1 0.088 1100
0603HP-15NXJRW 10 15 5 3.6 0.078 1200
0603HP-16NXJRW 10 16 5 3.5 0.085 1100
0603HP-18NXJRW 10 18 5 3.3 0.066 1200
0603HP-22NXJRW 10 22 5 3.2 0.14 850
0603HP-23NXJRW 10 23 5 3.0 0.18 850
0603HP-24NXJRW 10 24 5 3.0 0.074 1100
0603HP-27NXJRW 10 27 5 2.8 0.15 780
0603HP-30NXJRW 10 30 5 2.8 0.13 920
0603HP-33NXJRW 10 33 5 2.7 0.17 680
0603HP-36NXJRW 10 36 5 2.5 0.23 720
0603HP-39NXJRW 10 39 5 2.5 0.19 680
0603HP-43NXJRW 10 43 5 2.5 0.17 810
0603HP-47NXJRW 10 47 5 2.3 0.24 680
0603HP-51NXJRW 10 51 5 2.3 0.28 660
0603HP-56NXJRW 10 56 5 2.2 0.30 610
0603HP-68NXJRW 10 68 5 2.0 0.33 600
0603HP-72NXJRW 10 72 5 1.9 0.42 550
0603HP-75NXJRW 10 75 5 1.9 0.52 500
0603HP-82NXJRW 10 82 5 1.8 0.46 510
0603HP-91NXJRW 10 91 5 1.7 0.58 440
0603HP-R10XJRW 10 100 5 1.7 0.54 470
0603HP-R11XJRW 10 110 5 1.6 0.58 440
0603HP-R12XJRW 10 120 5 1.6 0.72 420
0603HP-R15XJRW 10 150 5 1.4 0.82 390
0603HP-R18XJRW 10 180 5 1.3 1.5 310
0603HP-R20XJRW 10 200 5 1.3 2.0 280
0603HP-R21XJRW 10 210 5 1.2 2.0 280
0603HP-R22XJRW 10 220 5 1.1 2.0 280
0603HP-R25XJRW 10 250 5 1.1 3.0 240
0603HP-R27XJRW 10 270 5 1.1 2.3 260
0603HP-R30XJRW 10 300 5 0.99 2.8 220
0603HP-R33XJRW 10 330 5 0.93 3.6 180
0603HP-R36XJRW 10 360 5 0.93 4.0 170
0603HP-R39XJRW 10 390 5 0.88 4.0 170