Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C406-2

C406-2

Chip Inductors

Designer's Kit, 0603HP chip inductors, 2% tol, RoHS, halogen-free
  • Inductance Range: 1.8 nH - 390 nH
  • No. of Values: 54 (10 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $180.00
3 $174.00
5 $155.00
7 $135.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C406-2 Refill

54 (10 of each)

0603HP (1608)  High Q Ceramic Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (Ω) Irms (mA)
0603HP-1N8XJRW 10 1.8 5 16.0 0.033 2100
0603HP-2N2XJRW 10 2.2 5 15.0 0.18 900
0603HP-3N3XGRW 10 3.3 2 9.6 0.024 1900
0603HP-3N6XGRW 10 3.6 2 9.7 0.031 1900
0603HP-3N9XGRW 10 3.9 2 7.5 0.039 1600
0603HP-4N3XGRW 10 4.3 2 7.5 0.080 1300
0603HP-4N7XGRW 10 4.7 2 7.9 0.10 1100
0603HP-5N1XGRW 10 5.1 2 8.9 0.036 1700
0603HP-5N6XGRW 10 5.6 2 6.6 0.036 1700
0603HP-6N0XGRW 10 6.0 2 6.0 0.036 1700
0603HP-6N8XGRW 10 6.8 2 5.8 0.042 1400
0603HP-7N2XGRW 10 7.2 2 5.4 0.052 1400
0603HP-7N5XGRW 10 7.5 2 5.3 0.080 1300
0603HP-8N2XGRW 10 8.2 2 5.9 0.054 1400
0603HP-8N7XGRW 10 8.7 2 5.5 0.054 1400
0603HP-9N1XGRW 10 9.1 2 5.1 0.037 1400
0603HP-9N5XGRW 10 9.5 2 4.9 0.053 1400
0603HP-10NXGRW 10 10 2 4.3 0.048 1400
0603HP-11NXGRW 10 11 2 4.1 0.058 1400
0603HP-12NXGRW 10 12 2 4.1 0.088 1100
0603HP-15NXGRW 10 15 2 3.6 0.078 1200
0603HP-16NXGRW 10 16 2 3.5 0.085 1100
0603HP-18NXGRW 10 18 2 3.3 0.066 1200
0603HP-22NXGRW 10 22 2 3.2 0.14 850
0603HP-23NXGRW 10 23 2 3.0 0.18 850
0603HP-24NXGRW 10 24 2 3.0 0.074 1100
0603HP-27NXGRW 10 27 2 2.8 0.15 780
0603HP-30NXGRW 10 30 2 2.8 0.13 920
0603HP-33NXGRW 10 33 2 2.7 0.17 680
0603HP-36NXGRW 10 36 2 2.5 0.23 720
0603HP-39NXGRW 10 39 2 2.5 0.19 680
0603HP-43NXGRW 10 43 2 2.5 0.17 810
0603HP-47NXGRW 10 47 2 2.3 0.24 680
0603HP-51NXGRW 10 51 2 2.3 0.28 660
0603HP-56NXGRW 10 56 2 2.2 0.30 610
0603HP-68NXGRW 10 68 2 2.0 0.33 600
0603HP-72NXGRW 10 72 2 1.9 0.42 550
0603HP-75NXGRW 10 75 2 1.9 0.52 500
0603HP-82NXGRW 10 82 2 1.8 0.46 510
0603HP-91NXGRW 10 91 2 1.7 0.58 440
0603HP-R10XGRW 10 100 2 1.7 0.54 470
0603HP-R11XGRW 10 110 2 1.6 0.58 440
0603HP-R12XGRW 10 120 2 1.6 0.72 420
0603HP-R15XGRW 10 150 2 1.4 0.82 390
0603HP-R18XGRW 10 180 2 1.3 1.5 310
0603HP-R20XGRW 10 200 2 1.3 2.0 280
0603HP-R21XGRW 10 210 2 1.2 2.0 280
0603HP-R22XGRW 10 220 2 1.1 2.0 280
0603HP-R25XGRW 10 250 2 1.1 3.0 240
0603HP-R27XGRW 10 270 2 1.1 2.3 260
0603HP-R30XGRW 10 300 2 0.99 2.8 220
0603HP-R33XGRW 10 330 2 0.93 3.6 180
0603HP-R36XGRW 10 360 2 0.93 4.0 170
0603HP-R39XGRW 10 390 2 0.88 4.0 170