Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C394

C394

Air Core Inductors

Designer's Kit, 1508/2508 inductors, 5% tol, RoHS
  • Inductance Range: 5.5 nH - 27 nH
  • No. of Values: 7 (10 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C394 Refill

7 (10 of each)

1508/2508 Series  Low Profile Mini Spring™ Air Core Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (mΩ) Irms (A)
1508-5N5JLC 10 5.5 5 5.0 2.6 4.0
1508-9N0JLC 10 9.0 5 4.0 3.4 4.0
1508-13NJLC 10 13 5 3.0 3.9 4.0
2508-16NJLC 10 16 5 3.0 5.2 4.0
2508-18NJLC 10 18 5 2.9 6.0 4.0
2508-23NJLC 10 23 5 2.6 6.8 4.0
2508-27NJLC 10 27 5 2.3 7.9 4.0