Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C394-2

C394-2

Air Core Inductors

Designer's Kit, 1508/2508 inductors, 2% tol, RoHS
  • Inductance Range: 5.5 nH - 27 nH
  • No. of Values: 7 (10 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $70.00
3 $68.00
5 $60.00
7 $53.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C394-2 Refill

7 (10 of each)

1508/2508 Series  Low Profile Mini Spring™ Air Core Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (mΩ) Irms (A)
1508-5N5GLC 10 5.5 2 5.0 2.6 4.0
1508-9N0GLC 10 9.0 2 4.0 3.4 4.0
1508-13NGLC 10 13 2 3.0 3.9 4.0
2508-16NGLC 10 16 2 3.0 5.2 4.0
2508-18NGLC 10 18 2 2.9 6.0 4.0
2508-23NGLC 10 23 2 2.6 6.8 4.0
2508-27NGLC 10 27 2 2.3 7.9 4.0