Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C373

C373

High Current Chip Inductors

Designer's Kit, 0402PA chip inductors, RoHS, halogen-free
  • Inductance Range: 0.78 nH - 8.2 nH
  • No. of Values: 7 (20 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $40.00
3 $39.00
5 $35.00
7 $30.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C373 Refill

7 (20 of each)

0402PA (1005)  High Current Ceramic Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (Ω) Irms (mA)
0402PA-0N8XJRW 20 0.78 5 15.2 0.018 1860
0402PA-1N9XJRW 20 1.9 5 12.5 0.022 1700
0402PA-3N4XJRW 20 3.4 5 7.2 0.030 1500
0402PA-3N5XJRW 20 3.5 5 8.8 0.035 1400
0402PA-5N8XJRW 20 5.8 5 5.5 0.045 1300
0402PA-6N2XJRW 20 6.2 5 5.0 0.055 1150
0402PA-8N2XJRW 20 8.2 5 4.7 0.060 1100