Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C323-2

C323-2

High Q Chip Inductors

Designer's Kit, 1008HQ chip inductors, 2% tol, RoHS
  • Inductance Range: 3.0 nH - 100 nH
  • No. of Values: 15 (10 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $60.00
3 $58.00
5 $52.00
7 $45.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C323-2 Refill

15 (10 of each)

1008HQ (2520)  High Q Ceramic Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (Ω) Irms (A)
1008HQ-3N0XJRC 10 3.0 5 8.1 0.040 1.6
1008HQ-4N1XJRC 10 4.1 5 6.2 0.050 1.6
1008HQ-7N8XJRC 10 7.8 5 3.8 0.050 1.6
1008HQ-10NXGRC 10 10 2 3.6 0.060 1.6
1008HQ-12NXGRC 10 12 2 2.8 0.060 1.5
1008HQ-18NXGRC 10 18 2 2.7 0.070 1.4
1008HQ-22NXGRC 10 22 2 2.1 0.070 1.4
1008HQ-33NXGRC 10 33 2 1.7 0.090 1.3
1008HQ-36NXGRC 10 36 2 1.4 0.090 1.3
1008HQ-39NXGRC 10 39 2 1.3 0.090 1.3
1008HQ-47NXGRC 10 47 2 1.5 0.12 1.2
1008HQ-56NXGRC 10 56 2 1.2 0.12 1.2
1008HQ-68NXGRC 10 68 2 1.2 0.13 1.1
1008HQ-82NXGRC 10 82 2 1.1 0.16 1.1
1008HQ-R10XGRC 10 100 2 0.82 0.16 1.0