Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C319-2

C319-2

Air Core Inductors

Designer's Kit, Maxi Springs, 2% tol, RoHS
  • Inductance Range: 90 nH - 538 nH
  • No. of Values: 12 (8 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $60.00
3 $58.00
5 $52.00
7 $45.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C319-2 Refill

12 (8 of each)

132-xxSM Series  Maxi Spring™ Air Core Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (MHz) DCR (mΩ) Irms (A)
132-09SMGLD 8 90 2 1140 15.0 3.5
132-10SMGLD 8 111 2 1020 15.0 3.5
132-11SMGLD 8 130 2 900 20.0 3.0
132-12SMGLD 8 169 2 875 25.0 3.0
132-13SMGLD 8 206 2 800 30.0 3.0
132-14SMGLD 8 222 2 730 35.0 3.0
132-15SMGLD 8 246 2 685 35.0 3.0
132-16SMGLD 8 307 2 660 35.0 3.0
132-17SMGLD 8 380 2 590 50.0 2.5
132-18SMGLD 8 422 2 540 60.0 2.5
132-19SMGLD 8 491 2 535 65.0 2.0
132-20SMGLD 8 538 2 490 90.0 2.0