Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C318-2

C318-2

Air Core Inductors

Designer's Kit, Midi Springs, 2% tol, RoHS
  • Inductance Range: 22 nH - 150 nH
  • No. of Values: 11 (12 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $60.00
3 $58.00
5 $52.00
7 $45.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C318-2 Refill

11 (12 of each)

Midi Spring®  Air Core Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (mΩ) Irms (A)
1812SMS-22NGLC 12 22 2 3.2 4.2 3.0
1812SMS-27NGLC 12 27 2 2.7 4.0 3.5
1812SMS-33NGLC 12 33 2 2.5 4.8 3.0
1812SMS-39NGLC 12 39 2 2.1 4.4 3.0
1812SMS-47NGLC 12 47 2 2.1 5.6 3.0
1812SMS-56NGLC 12 56 2 1.5 6.2 3.0
1812SMS-68NGLC 12 68 2 1.5 8.2 2.5
1812SMS-82NGLC 12 82 2 1.3 9.4 2.5
1812SMS-R10GLC 12 100 2 1.2 12.3 1.7
1812SMS-R12GLC 12 120 2 1.1 17.3 1.5
1812SMS-R15GLC 12 150 2 0.75 33.0 1.2