Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C308-2

C308-2

Air Core Inductors

Designer's Kit, Micro Springs, 2% tol, RoHS
  • Inductance Range: 1.65 nH - 12.55 nH
  • No. of Values: 9 (12 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $60.00
3 $58.00
5 $52.00
7 $45.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C308-2 Refill

9 (12 of each)

0906/1606 Series  Micro Spring™ Air Core Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (mΩ) Irms (A)
0906-2KLC 12 1.65 10 10.0 4.0 1.6
0906-3GLC 12 2.55 2 8.2 5.0 1.6
0906-4GLC 12 3.85 2 7.5 6.0 1.6
0906-5GLC 12 5.4 2 7.0 8.0 1.6
1606-6GLC 12 5.6 2 6.5 9.0 1.6
1606-7GLC 12 7.15 2 6.0 10.0 1.6
1606-8GLC 12 8.8 2 6.0 12.0 1.6
1606-9GLC 12 9.85 2 5.2 13.0 1.6
1606-10GLC 12 12.55 2 4.6 14.0 1.6