Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C516

C516

Shielded Power Inductors

Designer's Kit, XGL1010, 20% tolerance, Shielded power inductors, RoHS, halogen-free
  • Inductance Range: 0.27 µH - 56 µH
  • Current Range: 7.6 A - 117 A
  • No. of Values: 17 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $55.00
3 $49.50
5 $44.00
7 $38.50

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C516 Refill

17 (3 of each)

XGL1010 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL1010-271MED 3 0.27 20 96.0 117 54.0
XGL1010-521MED 3 0.52 20 56.0 76.0 52.0
XGL1010-801MED 3 0.80 20 47.0 64.0 48.0
XGL1010-122MED 3 1.2 20 37.0 50.0 41.5
XGL1010-152MED 3 1.5 20 31.0 45.0 40.7
XGL1010-222MED 3 2.2 20 25.0 36.0 33.0
XGL1010-332MED 3 3.3 20 21.0 34.0 26.0
XGL1010-472MED 3 4.7 20 18.0 29.0 24.7
XGL1010-562MED 3 5.6 20 16.0 24.0 24.0
XGL1010-682MED 3 6.8 20 14.0 22.0 21.2
XGL1010-822MED 3 8.2 20 13.0 20.0 18.7
XGL1010-103MED 3 10 20 12.0 18.0 18.2
XGL1010-153MED 3 15 20 10.0 16.0 15.4
XGL1010-223MED 3 22 20 8.0 13.0 13.2
XGL1010-333MED 3 33 20 6.6 10.0 8.5
XGL1010-473MED 3 47 20 4.9 8.4 7.0
XGL1010-563MED 3 56 20 4.6 7.6 6.3