Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C510

C510

Shielded Power Inductors

Designer's Kit, MSS1246H, 20% tolerance, SM power inductors, RoHS, halogen-free
  • Inductance Range: 1.0 µH - 1000 µH
  • Current Range: 480 mA - 19.6 A
  • No. of Values: 33 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $100.00
3 $97.00
5 $86.00
7 $75.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C510 Refill

33 (3 of each)

MSS1246H Series  Shielded High Temperature Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
MSS1246H-102MED 3 1.0 20 120 19.6 9.7
MSS1246H-152MED 3 1.5 20 85.0 15.5 9.0
MSS1246H-222MED 3 2.2 20 68.0 13.0 7.8
MSS1246H-332MED 3 3.3 20 55.0 10.7 6.6
MSS1246H-422MED 3 4.2 20 46.0 9.5 6.2
MSS1246H-562MED 3 5.6 20 45.0 8.3 5.4
MSS1246H-682MED 3 6.8 20 38.0 7.5 5.2
MSS1246H-822MED 3 8.2 20 33.0 6.6 4.5
MSS1246H-103MED 3 10 20 30.0 6.1 4.3
MSS1246H-123MED 3 12 20 28.0 5.7 4.1
MSS1246H-153MED 3 15 20 22.0 4.8 3.4
MSS1246H-183MED 3 18 20 21.0 4.5 3.2
MSS1246H-223MED 3 22 20 20.0 4.1 2.8
MSS1246H-273MED 3 27 20 18.0 3.7 2.7
MSS1246H-333MED 3 33 20 15.0 3.3 2.5
MSS1246H-393MED 3 39 20 13.0 3.0 2.2
MSS1246H-473KED 3 47 10 12.5 2.8 2.1
MSS1246H-563KED 3 56 10 11.0 2.6 1.8
MSS1246H-683KED 3 68 10 10.0 2.3 1.7
MSS1246H-823KED 3 82 10 9.0 2.1 1.6
MSS1246H-104KED 3 100 10 8.0 1.9 1.4
MSS1246H-124KED 3 120 10 7.5 1.8 1.4
MSS1246H-154KED 3 150 10 6.8 1.6 1.2
MSS1246H-184KED 3 180 10 6.0 1.4 1.1
MSS1246H-224KED 3 220 10 5.3 1.3 1.0
MSS1246H-274KED 3 270 10 4.8 1.2 0.95
MSS1246H-334KED 3 330 10 4.3 1.1 0.82
MSS1246H-394KED 3 390 10 4.0 0.97 0.77
MSS1246H-474KED 3 470 10 3.8 0.88 0.67
MSS1246H-564KED 3 560 10 3.6 0.81 0.63
MSS1246H-684KED 3 680 10 3.2 0.73 0.59
MSS1246H-824KED 3 820 10 2.6 0.67 0.52
MSS1246H-105KED 3 1000 10 2.3 0.60 0.49