Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C508

C508

Shielded Power Inductors

Designer's Kit, XGL4018, 20% tolerance, SM power inductors, RoHS, halogen-free
  • Inductance Range: 120 nH - 4.7 µH
  • Current Range: 3.4 A - 24.5 A
  • No. of Values: 13 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C508 Refill

13 (3 of each)

XGL4018 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL4018-121MEC 3 0.12 20 255 24.5 27.2
XGL4018-221MEC 3 0.22 20 155 16.1 21.7
XGL4018-271MEC 3 0.27 20 135 14.7 18.4
XGL4018-361MEC 3 0.36 20 105 12.0 16.4
XGL4018-471MEC 3 0.47 20 95.0 11.4 15.2
XGL4018-561MEC 3 0.56 20 85.0 10.3 12.9
XGL4018-681MEC 3 0.68 20 75.0 9.4 12.4
XGL4018-821MEC 3 0.82 20 70.0 8.3 11.0
XGL4018-102MEC 3 1.0 20 60.0 7.8 10.4
XGL4018-152MEC 3 1.5 20 48.0 6.4 8.2
XGL4018-222MEC 3 2.2 20 38.0 5.0 6.8
XGL4018-332MEC 3 3.3 20 30.0 4.0 5.2
XGL4018-472MEC 3 4.7 20 25.0 3.4 4.5