Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C507

C507

Shielded Power Inductors

Designer's Kit, XGL4040, 20% tolerance, SM power inductors, RoHS, halogen-free
  • Inductance Range: 150 nH - 22 µH
  • Current Range: 1.9 A - 21.0 A
  • No. of Values: 14 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C507 Refill

14 (3 of each)

XGL4040 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL4040-151MEC 3 0.15 20 190 21.0 30.2
XGL4040-301MEC 3 0.30 20 120 15.3 24.6
XGL4040-471MEC 3 0.47 20 90.0 12.2 20.8
XGL4040-681MEC 3 0.68 20 72.0 10.5 18.3
XGL4040-102MEC 3 1.0 20 55.0 9.3 14.8
XGL4040-152MEC 3 1.5 20 47.0 7.9 12.5
XGL4040-222MEC 3 2.2 20 37.0 6.4 11.0
XGL4040-332MEC 3 3.3 20 32.0 5.5 8.7
XGL4040-472MEC 3 4.7 20 24.0 4.4 7.1
XGL4040-682MEC 3 6.8 20 20.0 4.0 5.6
XGL4040-822MEC 3 8.2 20 18.0 3.3 5.4
XGL4040-103MEC 3 10 20 17.0 2.8 5.0
XGL4040-153MEC 3 15 20 12.0 2.5 3.6
XGL4040-223MEC 3 22 20 10.0 1.9 3.3