Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C506

Shielded Power Inductors

Designer's Kit, XGL4025, 20% tolerance, SM power inductors, RoHS, halogen-free
  • Inductance Range: 130 nH - 12 µH
  • Current Range: 2.6 A - 24.0 A
  • No. of Values: 20 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $75.00
3 $73.00
5 $65.00
7 $57.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C506 Refill

20 (3 of each)

XGL4025 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL4025-131MEC 3 0.13 20 230 24.0 28.0
XGL4025-241MEC 3 0.24 20 145 18.2 24.2
XGL4025-331MEC 3 0.33 20 115 16.2 21.6
XGL4025-471MEC 3 0.47 20 100 13.5 17.8
XGL4025-561MEC 3 0.56 20 85.0 12.6 17.2
XGL4025-681MEC 3 0.68 20 77.0 11.0 16.4
XGL4025-821MEC 3 0.82 20 68.0 10.1 14.4
XGL4025-901MEC 3 0.90 20 63.0 9.6 13.7
XGL4025-102MEC 3 1.0 20 58.0 8.9 13.1
XGL4025-122MEC 3 1.2 20 53.0 8.2 11.3
XGL4025-152MEC 3 1.5 20 49.0 7.6 11.0
XGL4025-182MEC 3 1.8 20 48.0 6.8 9.7
XGL4025-222MEC 3 2.2 20 40.0 6.3 9.0
XGL4025-332MEC 3 3.3 20 32.0 4.9 6.9
XGL4025-472MEC 3 4.7 20 26.0 4.3 5.4
XGL4025-562MEC 3 5.6 20 25.0 3.8 5.1
XGL4025-682MEC 3 6.8 20 22.0 3.5 4.5
XGL4025-822MEC 3 8.2 20 21.0 3.3 4.0
XGL4025-103MEC 3 10 20 18.0 2.9 3.6
XGL4025-123MEC 3 12 20 17.0 2.6 3.3