Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C505

Shielded Power Inductors

Designer's Kit, XGL4015, 20% tolerance, SM power inductors, RoHS, halogen-free
  • Inductance Range: 100 nH - 2.7 µH
  • Current Range: 4.5 A - 24.5 A
  • No. of Values: 12 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C505 Refill

12 (3 of each)

XGL4015 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL4015-101MEC 3 0.10 20 260 24.5 25.9
XGL4015-121MEC 3 0.12 20 240 22.0 20.2
XGL4015-221MEC 3 0.22 20 150 15.2 18.0
XGL4015-301MEC 3 0.30 20 130 12.9 15.3
XGL4015-471MEC 3 0.47 20 95.0 10.5 13.0
XGL4015-521MEC 3 0.52 20 90.0 10.2 12.0
XGL4015-681MEC 3 0.68 20 78.0 9.0 11.0
XGL4015-821MEC 3 0.82 20 70.0 7.9 9.7
XGL4015-102MEC 3 1.0 20 60.0 7.3 8.9
XGL4015-152MEC 3 1.5 20 49.0 6.3 7.1
XGL4015-222MEC 3 2.2 20 40.0 4.9 6.1
XGL4015-272MEC 3 2.7 20 36.0 4.5 5.1