Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C504

C504

Ultra-Low Loss Shielded Power Inductors

Designer's Kit, XGL6020, 20% tolerance, SM power inductors, RoHS, halogen-free
  • Inductance Range: 0.018 µH - 5.6 µH
  • Current Range: 6.3 A - 37.0 A
  • No. of Values: 15 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $40.50
5 $36.00
7 $31.50

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C504 Refill

15 (3 of each)

XGL6020 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL6020-550MEC 3 0.055 20 485 51.5 38.0
XGL6020-181MEC 3 0.18 20 150 33.0 30.4
XGL6020-331MEC 3 0.33 20 85.0 25.0 23.7
XGL6020-471MEC 3 0.47 20 75.0 19.3 21.8
XGL6020-681MEC 3 0.68 20 58.0 16.7 19.0
XGL6020-102MEC 3 1.0 20 45.0 13.4 13.9
XGL6020-152MEC 3 1.5 20 38.0 11.4 12.0
XGL6020-222MEC 3 2.2 20 27.0 8.8 11.4
XGL6020-332MEC 3 3.3 20 23.0 7.6 8.8
XGL6020-472MEC 3 4.7 20 18.0 6.0 7.7
XGL6020-562MEC 3 5.6 20 17.0 5.7 6.3
XGL6020-682MEC 3 6.8 20 15.0 5.1 6.2
XGL6020-822MEC 3 8.2 20 14.5 4.8 5.6
XGL6020-103MEC 3 10 20 14.0 4.4 4.7