Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C498

C498 Power Inductors Designer's Kit

Designer's Kit, MSS1210H, 10% tolerance, SM power inductors, RoHS, halogen-free
  • Inductance Range: 10 µH - 10 mH
  • Current Range: 330 mA - 9.5 A
  • No. of Values: 27 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $80.00
3 $78.00
5 $69.00
7 $60.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C498 Refill

27 (3 of each)

MSS1210H Series  Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
MSS1210H-103MED 3 10 20 18.0 9.4 9.1
MSS1210H-153MED 3 15 20 13.0 7.5 7.0
MSS1210H-223MED 3 22 20 11.0 6.4 5.5
MSS1210H-333MED 3 33 20 8.0 5.2 4.1
MSS1210H-473MED 3 47 20 6.5 4.3 3.9
MSS1210H-683MED 3 68 20 5.3 3.6 3.4
MSS1210H-104KED 3 100 10 4.3 3.0 3.3
MSS1210H-124KED 3 120 10 4.0 2.7 3.0
MSS1210H-154KED 3 150 10 3.8 2.4 2.8
MSS1210H-184KED 3 180 10 2.9 2.2 2.2
MSS1210H-224KED 3 220 10 2.8 2.0 1.8
MSS1210H-334KED 3 330 10 2.3 1.6 1.5
MSS1210H-474KED 3 470 10 1.9 1.4 1.3
MSS1210H-684KED 3 680 10 1.4 1.1 1.2
MSS1210H-105KED 3 1000 10 1.3 0.94 1.1
MSS1210H-125KED 3 1200 10 1.1 0.86 0.86
MSS1210H-155KED 3 1500 10 1.0 0.77 0.82
MSS1210H-185KED 3 1800 10 0.86 0.70 0.80
MSS1210H-225KED 3 2200 10 0.82 0.63 0.63
MSS1210H-275KED 3 2700 10 0.75 0.57 0.59
MSS1210H-335KED 3 3300 10 0.63 0.52 0.53
MSS1210H-395KED 3 3900 10 0.58 0.48 0.51
MSS1210H-475KED 3 4700 10 0.53 0.43 0.48
MSS1210H-565KED 3 5600 10 0.52 0.40 0.40
MSS1210H-685KED 3 6800 10 0.50 0.36 0.39
MSS1210H-825KED 3 8200 10 0.41 0.33 0.29
MSS1210H-106KED 3 10000 10 0.38 0.30 0.30