Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C497

Shielded Power Inductors

Designer's Kit, XGL1060, 20% tolerance, SM power inductors, RoHS, halogen-free
  • Inductance Range: 1.0 µH - 10 µH
  • Current Range: 15.5 A - 48.0 A
  • No. of Values: 11 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $40.50
5 $36.00
7 $31.50

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C497 Refill

11 (3 of each)

XGL1060 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL1060-102MEC 3 1.0 20 39.0 48.0 39.9
XGL1060-152MEC 3 1.5 20 32.0 40.0 31.3
XGL1060-182MEC 3 1.8 20 28.0 35.0 28.2
XGL1060-222MEC 3 2.2 20 25.0 31.0 25.3
XGL1060-272MEC 3 2.7 20 23.0 29.0 23.2
XGL1060-332MEC 3 3.3 20 21.0 26.0 22.0
XGL1060-472MEC 3 4.7 20 18.0 22.5 18.2
XGL1060-562MEC 3 5.6 20 16.0 19.7 16.4
XGL1060-682MEC 3 6.8 20 14.0 18.4 14.8
XGL1060-822MEC 3 8.2 20 13.0 16.9 13.3
XGL1060-103MEC 3 10 20 12.0 15.5 12.1