Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C495

C495

Shielded Power Inductors

Shielded Power Inductors XGL5020
Designer's  Kit, XGL5020, 20% tolerance, SM power inductors, RoHS, halogen-free
  • Inductance Range: 50 nH - 8.2 µH
  • Current Range: 4.1 A - 45.0 A
  • No. of Values: 18 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $68.25
3 $66.15
5 $58.80
7 $51.45

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C495 Refill

18 (3 of each)

XGL5020 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL5020-500MEC 3 0.050 20 560 45.0 39.5
XGL5020-161MEC 3 0.16 20 150 27.0 29.4
XGL5020-331MEC 3 0.33 20 90.0 18.8 24.4
XGL5020-471MEC 3 0.47 20 75.0 15.7 22.1
XGL5020-561MEC 3 0.56 20 70.0 15.2 19.4
XGL5020-681MEC 3 0.68 20 65.0 14.0 17.6
XGL5020-821MEC 3 0.82 20 55.0 12.3 17.1
XGL5020-901MEC 3 0.90 20 50.0 11.8 15.6
XGL5020-102MEC 3 1.0 20 50.0 11.4 15.0
XGL5020-122MEC 3 1.2 20 40.0 10.0 13.3
XGL5020-152MEC 3 1.5 20 38.0 8.9 12.8
XGL5020-182MEC 3 1.8 20 35.0 8.3 11.7
XGL5020-222MEC 3 2.2 20 30.0 7.6 10.7
XGL5020-332MEC 3 3.3 20 25.0 6.5 9.4
XGL5020-472MEC 3 4.7 20 20.0 5.3 7.9
XGL5020-562MEC 3 5.6 20 19.0 4.9 5.9
XGL5020-682MEC 3 6.8 20 18.0 4.5 4.9
XGL5020-822MEC 3 8.2 20 16.0 4.1 4.5