Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C493

C493

Shielded Power Inductors

Shielded Power Inductors LPS5050
  • Inductance Range: 150 µH - 10000 µH
  • Current Range: 26 mA - 280 mA
  • No. of Values: 17 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $68.25
3 $66.15
5 $58.80
7 $51.45

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C493 Refill

17 (3 of each)

LPS5050 Series  Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
LPS5050-154MRC 3 150 20 6.3 0.28 0.82
LPS5050-224MRC 3 220 20 4.9 0.24 0.75
LPS5050-334MRC 3 330 20 4.2 0.20 0.63
LPS5050-474MRC 3 470 20 3.4 0.16 0.54
LPS5050-564MRC 3 560 20 3.2 0.15 0.48
LPS5050-684MRC 3 680 20 2.6 0.15 0.42
LPS5050-824MRC 3 820 20 2.2 0.12 0.38
LPS5050-105MRC 3 1000 20 2.2 0.11 0.36
LPS5050-155MRC 3 1500 20 1.7 0.088 0.30
LPS5050-185MRC 3 1800 20 1.7 0.080 0.28
LPS5050-225MRC 3 2200 20 1.4 0.072 0.25
LPS5050-335MRC 3 3300 20 1.2 0.064 0.20
LPS5050-475MRC 3 4700 20 1.0 0.054 0.17
LPS5050-565MRC 3 5600 20 0.89 0.046 0.16
LPS5050-685MRC 3 6800 20 0.77 0.043 0.14
LPS5050-825MRC 3 8200 20 0.71 0.038 0.13
LPS5050-106MRC 3 10000 20 0.62 0.034 0.12