Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C491

C491

Shielded Power Inductors

Shielded Power Inductors XGL6060
  • Inductance Range: 220 nH - 47 µH
  • Current Range: 3.2 A - 38.0 A
  • No. of Values: 20 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $78.75

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C491 Refill

20 (3 of each)

XGL6060 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL6060-221MEC 3 0.22 20 125 38.0 48.0
XGL6060-471MEC 3 0.47 20 75.0 29.5 35.5
XGL6060-681MEC 3 0.68 20 60.0 26.5 32.0
XGL6060-102MEC 3 1.0 20 46.0 23.0 28.0
XGL6060-122MEC 3 1.2 20 41.0 20.5 26.5
XGL6060-152MEC 3 1.5 20 41.0 18.3 26.0
XGL6060-182MEC 3 1.8 20 35.0 16.9 23.5
XGL6060-222MEC 3 2.2 20 30.0 16.0 20.7
XGL6060-332MEC 3 3.3 20 24.0 13.4 17.2
XGL6060-472MEC 3 4.7 20 19.0 10.2 14.3
XGL6060-562MEC 3 5.6 20 17.0 9.6 12.7
XGL6060-682MEC 3 6.8 20 16.0 8.9 11.5
XGL6060-822MEC 3 8.2 20 14.0 8.1 11.0
XGL6060-103MEC 3 10 20 14.0 7.3 10.0
XGL6060-123MEC 3 12 20 13.0 6.7 9.4
XGL6060-153MEC 3 15 20 11.0 5.8 7.8
XGL6060-183MEC 3 18 20 10.0 5.5 7.0
XGL6060-223MEC 3 22 20 9.0 5.1 6.2
XGL6060-333MEC 3 33 20 7.0 4.0 4.9
XGL6060-473MEC 3 47 20 6.0 3.2 3.7