Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C485

C485

Shielded Power Inductors

Designer's Kit, Shielded Power Inductors LPS3030, RoHS, Halogen free
  • Inductance Range: 10 µH - 820 µH
  • Current Range: 80 mA - 700 mA
  • No. of Values: 17 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $65.00
3 $63.00
7 $56.00
7 $49.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C485 Refill

17 (3 of each)

LPS3030 Series  Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
LPS3030-103MRC 3 10 20 42.8 0.70 1.2
LPS3030-153MRC 3 15 20 35.7 0.60 1.0
LPS3030-183MRC 3 18 20 26.1 0.54 0.90
LPS3030-223MRC 3 22 20 26.0 0.48 0.85
LPS3030-333MRC 3 33 20 19.6 0.42 0.80
LPS3030-473MRC 3 47 20 14.6 0.33 0.65
LPS3030-683MRC 3 68 20 12.1 0.27 0.62
LPS3030-104MRC 3 100 20 9.8 0.23 0.46
LPS3030-124MRC 3 120 20 8.7 0.21 0.42
LPS3030-154MRC 3 150 20 7.4 0.19 0.34
LPS3030-184MRC 3 180 20 7.0 0.17 0.32
LPS3030-224MRC 3 220 20 6.0 0.16 0.30
LPS3030-334MRC 3 330 20 4.9 0.13 0.23
LPS3030-474MRC 3 470 20 4.1 0.11 0.20
LPS3030-564MRC 3 560 20 3.3 0.10 0.16
LPS3030-684MRC 3 680 20 2.9 0.090 0.15
LPS3030-824MRC 3 820 20 2.9 0.080 0.14