Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C479

C479

Shielded Power Inductors

Designer's Kit, XFL2005, 20% tolerance, SM Chip Inductors, RoHS, halogen-free
  • Inductance Range: 150 nH - 10 µH
  • Current Range: 240 mA - 1.9 A
  • No. of Values: 14 (5 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $43.34
5 $38.52
7 $33.71

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C479 Refill

14 (5 of each)

XFL2005 Series  Ultra-Low Profile Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XFL2005-151MEC 5 0.15 20 590 1.9 1.6
XFL2005-221MEC 3 0.22 20 480 1.5 1.5
XFL2005-331MEC 5 0.33 20 380 1.3 1.3
XFL2005-471MEC 3 0.47 20 275 1.2 1.3
XFL2005-681MEC 5 0.68 20 220 0.95 1.1
XFL2005-102MEC 5 1.0 20 160 0.76 0.84
XFL2005-152MEC 5 1.5 20 130 0.70 0.70
XFL2005-222MEC 5 2.2 20 110 0.56 0.66
XFL2005-332MEC 5 3.3 20 85.0 0.50 0.50
XFL2005-472MEC 5 4.7 20 70.0 0.40 0.41
XFL2005-562MEC 5 5.6 20 65.0 0.33 0.39
XFL2005-682MEC 5 6.8 20 60.0 0.32 0.38
XFL2005-822MEC 5 8.2 20 50.0 0.25 0.33
XFL2005-103MEC 5 10 20 48.0 0.24 0.29