Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C466

Shielded Power Inductors

Designer's Kit, XEL60xx, SM power inductors, RoHS, halogen-free
  • Inductance Range: 150 nH - 33 µH
  • Current Range: 3.8 A - 45.0 A
  • No. of Values: 20 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $65.00
3 $62.60
5 $55.64
7 $48.69

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C466 Refill

20 (3 of each)

XEL6030 Series  High Current Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XEL6030-151MEC 3 0.15 20 147 45.0 33.3
XEL6030-281MEC 3 0.28 20 97.0 38.0 26.7
XEL6030-471MEC 3 0.47 20 63.0 28.0 22.3
XEL6030-821MEC 3 0.82 20 52.0 21.0 16.0
XEL6030-102MEC 3 1.0 20 43.0 18.0 16.0
XEL6030-152MEC 3 1.5 20 34.0 15.0 14.0
XEL6030-222MEC 3 2.2 20 30.0 13.0 10.0
XEL6030-332MEC 3 3.3 20 26.0 10.5 8.0

XEL6060 Series  High Current Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XEL6060-331MEC 3 0.33 20 79.0 30.0 31.8
XEL6060-561MEC 3 0.56 20 59.0 23.0 27.7
XEL6060-821MEC 3 0.82 20 52.0 20.0 25.7
XEL6060-102MEC 3 1.0 20 47.0 20.0 23.2
XEL6060-152MEC 3 1.5 20 41.0 19.0 21.6
XEL6060-222MEC 3 2.2 20 33.0 16.0 18.1
XEL6060-272MEC 3 2.7 20 26.0 13.8 17.0
XEL6060-472MEC 3 4.7 20 23.0 11.4 12.1
XEL6060-682MEC 3 6.8 20 16.0 7.9 9.8
XEL6060-822MEC 3 8.2 20 15.0 7.6 9.4
XEL6060-123MEC 3 12 20 12.0 5.8 7.4
XEL6060-333MEC 3 33 20 7.8 3.8 4.1