Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C452

C452

Shielded Power Inductors

Designer's Kit, XAL7020 power inductors, RoHS, halogen-free
  • Inductance Range: 150 nH - 2.2 µH
  • Current Range: 11.2 A - 46.0 A
  • No. of Values: 9 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C452 Refill

9 (3 of each)

XAL7020 Series  High Current Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XAL7020-151MEC 3 0.15 20 161 46.0 24.0
XAL7020-271MEC 3 0.27 20 112 30.0 21.0
XAL7020-331MEC 3 0.33 20 88.0 28.0 20.0
XAL7020-471MEC 3 0.47 20 72.0 24.3 17.0
XAL7020-681MEC 3 0.68 20 54.0 22.3 13.0
XAL7020-102MEC 3 1.0 20 46.0 18.0 11.0
XAL7020-122MEC 3 1.2 20 42.0 17.6 10.0
XAL7020-152MEC 3 1.5 20 37.0 15.0 9.0
XAL7020-222MEC 3 2.2 20 29.0 13.6 7.0