Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C444

Shielded Power Inductors

Designer's Kit, PFL25xx power inductors, RoHS, halogen-free
  • Inductance Range: 150 nH - 4.7 µH
  • Current Range: 890 mA - 4.1 A
  • No. of Values: 13 (5 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C444 Refill

13 (5 of each)

PFL2510 Series  Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (mA) Irms (mA)
PFL2510-151MEC 5 0.15 20 970 4100 2900
PFL2510-221MEC 5 0.22 20 815 3400 2500
PFL2510-681MEC 5 0.68 20 500 2300 1800
PFL2510-102MEC 5 1.0 20 375 1800 1900
PFL2510-222MEC 5 2.2 20 310 1300 1100
PFL2510-332MEC 5 3.3 20 245 990 710
PFL2510-472MEC 5 4.7 20 175 890 580

PFL2512 Series  Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (mA) Irms (mA)
PFL2512-681MEC 5 0.68 20 550 3500 2200
PFL2512-102MEC 5 1.0 20 375 2900 1700
PFL2512-152MEC 5 1.5 20 300 2000 1200
PFL2512-222MEC 5 2.2 20 225 1700 1000
PFL2512-332MEC 5 3.3 20 200 1400 780
PFL2512-472MEC 5 4.7 20 185 1200 570