Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C442

C442

Shielded Power Inductors

Designer's Kit, XAL60xx power inductors, RoHS, halogen-free
  • Inductance Range: 180 nH - 33 µH
  • Current Range: 3.7 A - 39.0 A
  • No. of Values: 16 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $55.00
3 $53.00
5 $48.00
7 $42.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C442 Refill

16 (3 of each)

XAL60xx Series  High Current Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XAL6030-181MEC 3 0.18 20 141 39.0 32.0
XAL6030-331MEC 3 0.33 20 89.0 30.0 25.0
XAL6030-561MEC 3 0.56 20 61.0 29.0 22.0
XAL6030-102MEC 3 1.0 20 50.0 23.0 18.0
XAL6030-122MEC 3 1.2 20 43.0 22.0 16.0
XAL6030-182MEC 3 1.8 20 34.0 18.2 14.0
XAL6030-222MEC 3 2.2 20 30.0 15.9 10.0
XAL6030-332MEC 3 3.3 20 26.0 12.2 8.0
XAL6060-472MEC 3 4.7 20 21.0 10.5 11.0
XAL6060-562MEC 3 5.6 20 20.0 9.9 10.0
XAL6060-682MEC 3 6.8 20 18.0 9.2 9.0
XAL6060-822MEC 3 8.2 20 16.0 8.4 8.0
XAL6060-103MEC 3 10 20 14.0 7.6 7.0
XAL6060-153MEC 3 15 20 11.0 5.8 6.0
XAL6060-223MEC 3 22 20 9.0 5.6 5.0
XAL6060-333MEC 3 33 20 7.0 3.7 3.6