Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C441

C441

Shielded Power Inductors

Designer's Kit, XAL7030 power inductors, RoHS, halogen-free
  • Inductance Range: 160 nH - 10 µH
  • Current Range: 7.0 A - 60.0 A
  • No. of Values: 13 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C441 Refill

13 (3 of each)

XAL7030 Series  High Current Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XAL7030-161MEC 3 0.16 20 158 60.0 32.5
XAL7030-301MEC 3 0.30 20 101 41.0 27.6
XAL7030-601MEC 3 0.60 20 72.0 36.0 23.0
XAL7030-102MEC 3 1.0 20 52.0 28.0 21.8
XAL7030-152MEC 3 1.5 20 39.0 23.5 15.0
XAL7030-222MEC 3 2.2 20 29.0 18.0 12.9
XAL7030-272MEC 3 2.7 20 32.0 12.8 11.4
XAL7030-332MEC 3 3.3 20 29.0 12.3 10.0
XAL7030-472MEC 3 4.7 20 21.0 10.1 9.0
XAL7030-562MEC 3 5.6 20 17.0 9.8 7.3
XAL7030-682MEC 3 6.8 20 15.0 8.7 6.8
XAL7030-822MEC 3 8.2 20 13.0 8.4 5.9
XAL7030-103MEC 3 10 20 12.0 7.7 5.3