Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C437

C437

Shielded Power Inductors

Designer's Kit, EPL3012 power inductors, RoHS, halogen-free
  • Inductance Range: 1.0 µH - 22 µH
  • Current Range: 610 mA - 2.0 A
  • No. of Values: 8 (5 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C437 Refill

8 (5 of each)

EPL3012 Series  Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
EPL3012-102MLC 5 1.0 20 110 2.0 2.2
EPL3012-152MLC 5 1.5 20 103 1.7 1.9
EPL3012-182MLC 5 1.8 20 92.0 1.6 1.8
EPL3012-222MLC 5 2.2 20 76.0 1.4 1.7
EPL3012-332MLC 5 3.3 20 62.0 1.1 1.4
EPL3012-472MLC 5 4.7 20 52.0 1.0 1.1
EPL3012-103MLC 5 10 20 32.0 0.80 0.79
EPL3012-223MLC 5 22 20 18.0 0.61 0.54