Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C431

C431

Shielded Power Inductors

Designer's Kit, EPL3010 power inductors, RoHS, halogen-free
  • Inductance Range: 300 nH - 22 µH
  • Current Range: 420 mA - 2.2 A
  • No. of Values: 7 (5 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C431 Refill

7 (5 of each)

EPL3010 Series  Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
EPL3010-301MLC 5 0.30 20 249 2.2 2.2
EPL3010-102MLC 5 1.0 20 151 1.8 1.7
EPL3010-152MLC 5 1.5 20 116 1.6 1.6
EPL3010-222MLC 5 2.2 20 98.0 1.3 1.3
EPL3010-472MLC 5 4.7 20 60.0 0.80 0.99
EPL3010-103MLC 5 10 20 38.0 0.48 0.70
EPL3010-223MLC 5 22 20 27.0 0.42 0.47