Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C428

Shielded Power Inductors

Designer's Kit, XPL2010 power inductors, RoHS, halogen-free
  • Inductance Range: 100 nH - 220 µH
  • Current Range: 161 mA - 4.6 A
  • No. of Values: 23 (5 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $65.00
3 $63.00
5 $56.00
7 $49.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C428

23 (5 of each)

XPL2010 Series  Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XPL2010-101MLC 5 0.10 20 660 4.6 4.2
XPL2010-201MLC 5 0.20 20 408 3.8 2.8
XPL2010-331MLC 5 0.33 20 309 3.1 2.6
XPL2010-501MLC 5 0.50 20 218 2.6 2.3
XPL2010-681MLC 5 0.68 20 152 2.2 2.1
XPL2010-821MLC 5 0.82 20 132 1.9 1.7
XPL2010-102MLC 3 1.0 20 117 1.8 1.6
XPL2010-152MLC 5 1.5 20 80.0 1.5 1.4
XPL2010-222MLC 3 2.2 20 75.0 1.4 1.3
XPL2010-332MLC 3 3.3 20 55.0 1.1 1.1
XPL2010-472MLC 3 4.7 20 40.0 0.85 1.0
XPL2010-682MLC 5 6.8 20 33.0 0.73 0.87
XPL2010-822MLC 5 8.2 20 30.0 0.67 0.75
XPL2010-103MLC 5 10 20 28.0 0.61 0.66
XPL2010-183MLC 5 18 20 31.0 0.59 0.43
XPL2010-223MLC 5 22 20 25.0 0.51 0.39
XPL2010-333MLC 5 33 20 20.0 0.41 0.31
XPL2010-473MLC 5 47 20 17.0 0.32 0.25
XPL2010-563MLC 5 56 20 15.0 0.30 0.24
XPL2010-683MLC 5 68 20 13.0 0.28 0.20
XPL2010-823MLC 5 82 20 12.0 0.26 0.20
XPL2010-104MLC 5 100 20 11.0 0.23 0.17
XPL2010-224MLC 5 220 20 7.1 0.16 0.12