Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C427

C427

High Current Inductors

Designer's Kit, SER14xx power inductors, RoHS
  • Inductance Range: 300 nH - 3.6 µH
  • Current Range: 12.1 A - 106 A
  • No. of Values: 13 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $55.00
3 $53.00
5 $48.00
7 $42.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C427 Refill

13 (3 of each)

SER14xx Series  High Current Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
SER1408-301MED 3 0.30 20 140 53.0 42.0
SER1412-301MED 3 0.30 20 154 106 37.0
SER1408-501MED 3 0.50 20 83.0 31.4 42.0
SER1412-501MED 3 0.50 20 122 62.5 37.0
SER1408-681MED 3 0.68 20 63.0 23.2 42.0
SER1412-681MED 3 0.68 20 100 45.8 37.0
SER1408-102MED 3 1.0 20 48.0 16.1 42.0
SER1412-102MED 3 1.0 20 78.0 32.2 37.0
SER1410-152MED 3 1.5 20 53.0 20.3 39.0
SER1412-152MED 3 1.5 20 62.0 24.6 37.0
SER1410-202MED 3 2.0 20 45.0 15.0 39.0
SER1412-202MED 3 2.0 20 50.0 19.4 37.0
SER1412-362MED 3 3.6 20 35.0 12.1 37.0