Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C413

Shielded Power Inductors

Designer's Kit, EPL2014 power inductors, RoHS, halogen-free
  • Inductance Range: 270 nH - 10 µH
  • Current Range: 600 mA - 2.8 A
  • No. of Values: 12 (5 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C413 Refill

12 (5 of each)

EPL2014 Series  Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
EPL2014-271MLC 5 0.27 20 570 2.8 2.7
EPL2014-421MLC 5 0.42 20 438 2.4 2.6
EPL2014-601MLC 5 0.60 20 290 2.3 2.4
EPL2014-821MLC 5 0.82 20 163 1.8 2.0
EPL2014-102MLC 5 1.0 20 153 1.7 1.9
EPL2014-152MLC 5 1.5 20 109 1.6 1.9
EPL2014-222MLC 5 2.2 20 80.0 1.3 1.4
EPL2014-332MLC 5 3.3 20 62.0 1.1 1.2
EPL2014-472MLC 5 4.7 20 46.0 0.88 1.1
EPL2014-682MLC 5 6.8 20 44.0 0.80 0.92
EPL2014-822MLC 5 8.2 20 39.0 0.68 0.85
EPL2014-103MLC 5 10 20 33.0 0.60 0.73