Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C409

C409

Shielded Power Inductors

Designer's Kit, MSS1048 power inductors, RoHS
  • Inductance Range: 800 nH - 470 µH
  • Current Range: 620 mA - 14.1 A
  • No. of Values: 21 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $65.00
3 $63.00
5 $56.00
7 $49.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C409 Refill

21 (3 of each)

MSS1048 Series  Shielded Surface Mount Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
MSS1048-801NLC 3 0.80 30 180 14.1 12.0
MSS1048-152NLC 3 1.5 30 90.0 10.5 10.8
MSS1048-222NLC 3 2.2 30 70.0 8.4 9.8
MSS1048-332NLC 3 3.3 30 50.0 7.4 7.2
MSS1048-472NLC 3 4.7 30 38.0 6.5 6.9
MSS1048-682NLC 3 6.8 30 35.0 5.9 6.0
MSS1048-822NLC 3 8.2 30 28.0 4.8 5.7
MSS1048-103MLC 3 10 20 24.0 4.3 4.8
MSS1048-153MLC 3 15 20 20.0 3.4 4.3
MSS1048-223MLC 3 22 20 12.0 3.3 3.6
MSS1048-333MLC 3 33 20 11.0 2.4 2.8
MSS1048-473MLC 3 47 20 10.0 2.2 2.4
MSS1048-563MLC 3 56 20 10.0 1.9 2.3
MSS1048-683MLC 3 68 20 7.0 1.7 1.9
MSS1048-823MLC 3 82 20 6.0 1.6 1.7
MSS1048-104MLC 3 100 20 6.0 1.4 1.5
MSS1048-154KLC 3 150 10 5.0 1.2 1.3
MSS1048-184KLC 3 180 10 4.5 1.0 1.2
MSS1048-224KLC 3 220 10 4.5 0.95 1.2
MSS1048-334KLC 3 330 10 3.0 0.76 0.82
MSS1048-474MLC 3 470 20 2.7 0.62 0.72