Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C391

C391

Shielded Power Inductors

Designer's Kit, MSS1038 power inductors, RoHS
  • Inductance Range: 1.0 µH - 1000 µH
  • Current Range: 460 mA - 12.1 A
  • No. of Values: 31 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $100.00
3 $97.00
5 $86.00
7 $75.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C391 Refill

31 (3 of each)

MSS1038 Series  Shielded Surface Mount Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
MSS1038-102NLC 3 1.0 30 138 12.1 10.0
MSS1038-152NLC 3 1.5 30 81.0 11.1 7.9
MSS1038-252NLC 3 2.5 30 61.0 9.3 6.7
MSS1038-382NLC 3 3.8 30 45.0 7.6 6.1
MSS1038-522NLC 3 5.2 30 37.0 6.1 5.1
MSS1038-702NLC 3 7.0 30 33.0 5.6 4.4
MSS1038-103NLC 3 10 30 29.0 4.5 4.1
MSS1038-123MLC 3 12 20 25.0 4.0 4.0
MSS1038-153MLC 3 15 20 21.0 3.9 3.8
MSS1038-183MLC 3 18 20 18.0 3.5 3.4
MSS1038-223MLC 3 22 20 15.0 3.3 2.9
MSS1038-273MLC 3 27 20 15.0 2.8 2.4
MSS1038-333MLC 3 33 20 13.0 2.6 2.3
MSS1038-393MLC 3 39 20 12.0 2.3 2.3
MSS1038-473MLC 3 47 20 11.0 2.2 2.2
MSS1038-563MLC 3 56 20 11.0 2.0 1.9
MSS1038-683MLC 3 68 20 10.0 1.8 1.8
MSS1038-823MLC 3 82 20 8.0 1.6 1.5
MSS1038-104MLC 3 100 20 6.0 1.5 1.5
MSS1038-124KLC 3 120 10 6.0 1.3 1.3
MSS1038-154KLC 3 150 10 6.0 1.2 1.2
MSS1038-184KLC 3 180 10 5.0 1.2 0.98
MSS1038-224KLC 3 220 10 5.0 0.99 0.97
MSS1038-274KLC 3 270 10 4.0 0.91 0.86
MSS1038-334KLC 3 330 10 4.0 0.82 0.69
MSS1038-394KLC 3 390 10 4.0 0.74 0.65
MSS1038-474KLC 3 470 10 3.0 0.70 0.63
MSS1038-564KLC 3 560 10 3.0 0.56 0.59
MSS1038-684KLC 3 680 10 3.0 0.52 0.50
MSS1038-824KLC 3 820 10 3.0 0.49 0.47
MSS1038-105KLC 3 1000 10 3.0 0.46 0.45