Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C387

C387

High Current Inductors

Designer's Kit, MLC power inductors, RoHS
  • Inductance Range: 360 nH - 15 µH
  • Current Range: 5.8 A - 54.0 A
  • No. of Values: 40 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $65.00
3 $63.00
5 $56.00
7 $49.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C387 Refill

40 (3 of each)

MLC12xx Series  Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
MLC1265-361MLC 3 0.36 20 110 42.6 22.7
MLC1260-401MLC 3 0.40 20 110 35.2 21.9
MLC1255-421MLC 3 0.42 20 98.0 34.5 24.1
MLC1240-451MLC 3 0.45 20 100 24.9 19.8
MLC1265-701MLC 3 0.70 20 82.0 27.5 21.0
MLC1250-801MLC 3 0.80 20 89.0 21.7 17.3
MLC1240-901MLC 3 0.90 20 73.0 22.8 16.3
MLC1255-122MLC 3 1.2 20 71.0 22.4 17.5
MLC1260-122MLC 3 1.2 20 72.0 23.3 17.6
MLC1250-132MLC 3 1.3 20 61.0 17.7 16.5
MLC1245-152MLC 3 1.5 20 62.0 17.3 14.2
MLC1260-172MLC 3 1.8 20 70.0 19.2 15.3
MLC1260-222MLC 3 2.2 20 63.0 17.2 17.2
MLC1260-332MLC 3 3.3 20 52.0 14.4 16.7
MLC1245-402MLC 3 4.0 20 39.0 11.8 9.9
MLC1260-472MLC 3 4.7 20 38.0 13.4 12.2
MLC1260-682MLC 3 6.8 20 35.0 9.8 11.7
MLC1260-822MLC 3 8.2 20 28.0 9.0 10.8

MLC15xx Series  Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
MLC1565-451MLC 3 0.45 20 100 54.0 25.6
MLC1565-501MLC 3 0.50 20 110 38.1 26.9
MLC1555-551MLC 3 0.55 20 90.0 35.7 22.3
MLC1565-801MLC 3 0.80 20 89.0 47.4 24.6
MLC1560-901MLC 3 0.90 20 76.0 28.7 20.6
MLC1538-102MLC 3 1.0 20 77.0 21.2 16.7
MLC1550-102MLC 3 1.0 20 73.0 27.3 19.7
MLC1565-142MLC 3 1.4 20 65.0 30.1 19.9
MLC1538-152MLC 3 1.5 20 50.0 21.0 14.6
MLC1565-202MLC 3 2.0 20 55.0 24.2 16.3
MLC1538-222MLC 3 2.2 20 46.0 15.0 10.6
MLC1550-252MLC 3 2.5 20 45.0 17.7 15.8
MLC1565-282MLC 3 2.8 20 43.0 22.3 15.2
MLC1555-302MLC 3 3.0 20 41.0 18.1 15.6
MLC1538-332MLC 3 3.3 20 40.0 12.2 9.9
MLC1565-372MLC 3 3.7 20 40.0 13.6 16.6
MLC1550-452MLC 3 4.5 20 34.0 11.8 11.7
MLC1565-472MLC 3 4.7 20 32.0 10.6 15.6
MLC1565-602MLC 3 6.0 20 26.0 9.6 13.6
MLC1565-732MLC 3 7.3 20 29.0 8.6 12.0
MLC1565-922MLC 3 9.2 20 26.0 7.8 10.2
MLC1565-113MLC 3 11 20 23.0 7.0 9.5
MLC1565-133MLC 3 13 20 21.0 6.7 8.7
MLC1565-153MLC 3 15 20 21.0 5.8 7.8