Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C386

Power Inductors

Designer's Kit, ME3220 power inductors, RoHS
  • Inductance Range: 1.0 µH - 100 µH
  • Current Range: 320 mA - 3.2 A
  • No. of Values: 21 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $65.00
3 $63.00
5 $56.00
7 $49.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C386 Refill

21 (3 of each)

ME3220 Series  Surface Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
ME3220-102MLC 3 1.0 20 171 3.2 2.6
ME3220-152MLC 3 1.5 20 138 2.7 2.2
ME3220-222MLC 3 2.2 20 92.6 2.2 2.0
ME3220-332MLC 3 3.3 20 75.6 1.7 1.6
ME3220-472MLC 3 4.7 20 58.2 1.5 1.3
ME3220-562MLC 3 5.6 20 52.5 1.4 1.3
ME3220-682MLC 3 6.8 20 46.2 1.2 1.1
ME3220-822MLC 3 8.2 20 45.2 1.1 1.0
ME3220-103KLC 3 10 10 39.9 1.1 0.87
ME3220-123KLC 3 12 10 32.5 0.98 0.84
ME3220-153KLC 3 15 10 32.5 0.90 0.83
ME3220-183KLC 3 18 10 31.7 0.80 0.70
ME3220-223KLC 3 22 10 29.4 0.71 0.64
ME3220-273KLC 3 27 10 26.1 0.67 0.54
ME3220-333KLC 3 33 10 28.0 0.60 0.53
ME3220-393KLC 3 39 10 22.6 0.54 0.47
ME3220-473KLC 3 47 10 20.7 0.49 0.45
ME3220-563KLC 3 56 10 20.3 0.45 0.43
ME3220-683KLC 3 68 10 16.3 0.41 0.38
ME3220-823KLC 3 82 10 13.7 0.36 0.34
ME3220-104KLC 3 100 10 13.3 0.34 0.32