Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C381

C381

Shielded Power Inductors

Designer's Kit, MSS4020 power inductors, RoHS
  • Inductance Range: 3.3 µH - 100 µH
  • Current Range: 200 mA - 1.2 A
  • No. of Values: 18 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $55.00
3 $53.00
5 $48.00
7 $42.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C381 Refill

18 (3 of each)

MSS4020 Series  Shielded Surface Mount Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
MSS4020-332MLD 3 3.3 20 109 1.2 1.6
MSS4020-472MLD 3 4.7 20 93.0 0.95 1.5
MSS4020-562MLD 3 5.6 20 85.0 0.89 1.4
MSS4020-682MLD 3 6.8 20 75.0 0.83 1.3
MSS4020-822MLD 3 8.2 20 70.0 0.77 1.2
MSS4020-103MLD 3 10 20 63.0 0.67 1.2
MSS4020-123MLD 3 12 20 55.0 0.60 1.0
MSS4020-153MLD 3 15 20 50.0 0.58 0.95
MSS4020-183MLD 3 18 20 42.0 0.52 0.85
MSS4020-223MLD 3 22 20 38.0 0.49 0.80
MSS4020-273MLD 3 27 20 35.0 0.39 0.71
MSS4020-333MLD 3 33 20 31.0 0.38 0.67
MSS4020-393MLD 3 39 20 28.5 0.36 0.58
MSS4020-473MLD 3 47 20 28.0 0.31 0.56
MSS4020-563MLD 3 56 20 22.0 0.29 0.47
MSS4020-683MLD 3 68 20 18.0 0.26 0.43
MSS4020-823MLD 3 82 20 17.0 0.23 0.40
MSS4020-104MLD 3 100 20 15.0 0.20 0.36