Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C375

C375

Low Profile Inductors

Designer's Kit, LPO3310 power inductors, RoHS
  • Inductance Range: 300 nH - 47 µH
  • Current Range: 250 mA - 2.8 A
  • No. of Values: 15 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C375 Refill

15 (3 of each)

LPO3310 Series  Low Profile Surface Mount Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
LPO3310-301MLC 3 0.30 20 420 2.8 2.8
LPO3310-471MLC 3 0.47 20 310 2.3 2.3
LPO3310-701MLC 3 0.70 20 200 1.9 1.9
LPO3310-102MLC 3 1.0 20 180 1.6 1.6
LPO3310-152MLC 3 1.5 20 153 1.4 1.4
LPO3310-222MLC 3 2.2 20 112 1.1 1.1
LPO3310-332MLC 3 3.3 20 91.0 0.95 0.95
LPO3310-472MLC 3 4.7 20 80.0 0.80 0.80
LPO3310-682MLC 3 6.8 20 68.0 0.66 0.66
LPO3310-822MLC 3 8.2 20 58.0 0.65 0.65
LPO3310-103MLC 3 10 20 52.0 0.57 0.57
LPO3310-153MLC 3 15 20 43.0 0.45 0.45
LPO3310-223MLC 3 22 20 34.0 0.37 0.37
LPO3310-333MLC 3 33 20 27.0 0.30 0.30
LPO3310-473MLC 3 47 20 22.0 0.25 0.25