Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C374

C374

High Current Inductors

Designer's Kit, SER2000 power inductors, RoHS
  • Inductance Range: 300 nH - 2.0 µH
  • Current Range: 45.0 A - 100 A
  • No. of Values: 9 (2 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $60.00
3 $58.00
5 $52.00
7 $45.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C374 Refill

9 (2 of each)

SER2000 Series  High Current Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
SER2010-301MLD 2 0.30 20 182 100 45.0
SER2010-601MLD 2 0.60 20 115 70.0 45.0
SER2012-601MLD 2 0.60 20 115 97.0 35.0
SER2010-801MLD 2 0.80 20 92.0 53.0 45.0
SER2014-801MLD 2 0.80 20 104 98.0 27.0
SER2010-102MLD 2 1.0 20 81.0 42.0 45.0
SER2014-102MLD 2 1.0 20 88.0 70.0 27.0
SER2010-202MLD 2 2.0 20 48.0 27.0 45.0
SER2014-202MLD 2 2.0 20 62.0 45.0 27.0