Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C362

C362

Shielded Power Inductors

Designer's Kit, MSS5131 power inductors, RoHS
  • Inductance Range: 2.2 µH - 390 µH
  • Current Range: 190 mA - 2.3 A
  • No. of Values: 26 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $80.00
3 $78.00
5 $69.00
7 $60.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C362 Refill

26 (3 of each)

MSS5131 Series  Shielded Surface Mount Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
MSS5131-222MLC 3 2.2 20 65.0 2.3 3.3
MSS5131-332MLC 3 3.3 20 60.0 1.7 2.9
MSS5131-472MLC 3 4.7 20 48.0 1.4 2.5
MSS5131-562MLC 3 5.6 20 44.0 1.3 2.3
MSS5131-682MLC 3 6.8 20 42.0 1.2 2.2
MSS5131-822MLC 3 8.2 20 40.0 1.2 2.0
MSS5131-103MLC 3 10 20 38.0 1.1 1.9
MSS5131-123MLC 3 12 20 35.0 0.94 1.6
MSS5131-153MLC 3 15 20 32.0 0.86 1.5
MSS5131-183MLC 3 18 20 26.0 0.79 1.4
MSS5131-223MLC 3 22 20 22.0 0.70 1.3
MSS5131-273MLC 3 27 20 19.0 0.62 1.2
MSS5131-333MLC 3 33 20 18.0 0.58 1.1
MSS5131-393MLC 3 39 20 17.0 0.55 1.0
MSS5131-473MLC 3 47 20 16.0 0.51 0.95
MSS5131-563MLC 3 56 20 15.0 0.47 0.90
MSS5131-683MLC 3 68 20 12.5 0.42 0.85
MSS5131-823MLC 3 82 20 12.0 0.35 0.80
MSS5131-104MLC 3 100 20 11.5 0.33 0.69
MSS5131-124MLC 3 120 20 11.0 0.30 0.62
MSS5131-154MLC 3 150 20 10.0 0.28 0.58
MSS5131-184MLC 3 180 20 9.0 0.25 0.54
MSS5131-224MLC 3 220 20 8.0 0.23 0.50
MSS5131-274MLC 3 270 20 7.5 0.20 0.45
MSS5131-334MLC 3 330 20 6.8 0.19 0.42
MSS5131-394MLC 3 390 20 5.4 0.16 0.38