Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C309

C309

Power Inductors

Designer's Kit, DO3308P power inductors, RoHS
  • Inductance Range: 4.7 µH - 1000 µH
  • Current Range: 290 mA - 4.2 A
  • No. of Values: 15 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C309 Refill

15 (3 of each)

DO3308P Series  Surface Mount Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
DO3308P-472MLD 3 4.7 20 50.0 4.2 3.2
DO3308P-682MLD 3 6.8 20 47.0 3.9 2.6
DO3308P-103MLD 3 10 20 37.0 2.7 2.3
DO3308P-153MLD 3 15 20 35.0 2.3 1.9
DO3308P-223MLD 3 22 20 26.0 1.8 1.5
DO3308P-333MLD 3 33 20 19.0 1.6 1.2
DO3308P-473MLD 3 47 20 14.0 1.3 1.0
DO3308P-683MLD 3 68 20 12.0 1.1 0.90
DO3308P-104MLD 3 100 20 11.0 0.87 0.73
DO3308P-154MLD 3 150 20 9.0 0.74 0.62
DO3308P-224MLD 3 220 20 6.0 0.56 0.51
DO3308P-334MLD 3 330 20 5.5 0.50 0.40
DO3308P-474MLD 3 470 20 4.5 0.40 0.33
DO3308P-684MLD 3 680 20 3.5 0.33 0.28
DO3308P-105MLD 3 1000 20 2.5 0.29 0.23